??
CAD model selection
HELP_VARIABLE
Part Number
TY180F
Description
180 degree fisheye, 12mpx, F2.0, Visible only, 1/2.3" format, M12 mount lens
Fixed Focal Length
Yes
Varifocal
No
Linear Optical Technology®
No
Mount type
M12
Iris Type
Fixed
Focal length
1.32 mm
Resolution
12 Megapixels
IR Corrected
No
FOV (HxV)
180x180 Degrees
f/#
f/2
Image circle
4.07 mm
Largest sensor format
1/2.3 Inch
Minimum Object Distance
0.01 m
Lens Length (from mount)
N/A mm
Total Track Length (from sensor)
29.6 mm
Back Focal Length
4.74 mm
Optimum Cover Glass + IR Filter thickness
0.5 mm
Weight
8 grams
Carton Quantity
1
Notes
Visible only, Sensor size for full hemisphere image, limited quantities available
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions