??
CAD model selection
HELP_VARIABLE
Part Number
SY110M
Description
1.7mm ultra wide, low distortion, 3+ MPX, Day/Night, 1/2.5” format, Manual iris, CS mount
Fixed Focal Length
Yes
Varifocal
No
Linear Optical Technology®
Yes
Mount Type
CS
Mount Slip Ring
No
Iris Type
Manual Iris
Iris Connector
None
Focal Length
1.7 mm
Resolution
3 Megapixels
IR Corrected
Yes
FOV (HxV)
120x104 Degrees
f/#
f/1.8
Image Circle
7..2 mm
Largest Sensor Format
1/2.5 Inch
Minimum Object Distance
0.1 m
Lens Length (from mount)
56 mm
Total Track Length (from sensor)
68.5 mm
Back Focal Length
8.5 mm
Optimum Cover Glass + IR Filter Thickness
2 mm
Weight
47 grams
Carton Quantity
20
Notes
BFL +/-1.5mm depending on focal distance
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions