??
CAD model selection
HELP_VARIABLE
Part Number
SL940P
Description
9-40mm compact telephoto, 5+ MPX, Day/Night, 1/2.3” format, P-iris, CS mount
Fixed Focal Length
No
Verifocal
Yes
Linear Optical Technology®
No
Mount Type
CS
Mount Slip Ring
Yes
Iris Type
Precise Iris
Iris Connector
CCTV type
Focal Length
9-40 mm
Resolution
12 (4K) Megapixels
IR Corrected
Yes
FOV (HxV)
39x19 to 9.2x4.6 Degrees
f/#
f/1.5
Image Circle
8.3 mm
Largest Sensor Format
1/2.3 Inch
Minimum Object Distance
2.5 m
Lens Length (from mount)
49 mm
Total Track Length (from sensor)
61.5 mm
Back Focal Length
8.7 mm
Optimum Cover Glass + IR Filter Thickness
2 mm
Weight
68 grams
Carton Quantity
20
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions