??
CAD model selection
HELP_VARIABLE
Part Number
SL410P
Description
4-10mm, 4k 12mpx, Day/Night, P-iris, 1/1.7" format CS mount lens
Fixed Focal Length
No
Varifocal
Yes
Linear Optical Technology®
No
Mount Type
CS
Mount Slip Ring
Yes
Iris Type
Precise Iris
Iris Connector
CCTV type
IR Cut Switch
No
Zoom Motor
No
Focus Motor
No
PI Limits
No
Focal Length
4-10 mm
Resolution
12 (4K) Megapixels
IR Corrected
Yes
FOV (HxV)
112x81 to 44x33 Degrees
f/#
f/1.4
Image Circle
9.4 mm
Largest Sensor Format
1/1.7 Inch
Minimum Object Distance
0.5 m
Lens Length (from mount)
51.5 mm
Total Track Length (from sensor)
64 mm
Back Focal Length
7.1 mm
Optimum Cover Glass + IR Filter Thickness
0.5 mm
Weight
75 grams
Carton Quantity
20
Use with Motor Controller
N/A
Notes
No
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions