??
CAD model selection
HELP_VARIABLE
Part Number
SL183A
Description
1.8–3mm varifocal, ultra wide, no distortion, 5+ MPX, Day/Night, 1/2.3” format, DC Auto-iris, CS mount
Fixed Focal Length
No
Varifocal
Yes
Linear Optical Technology®
Yes
Mount Type
CS
Mount Slip Ring
Yes
Iris Type
DC Auto Iris
Iris Connector
CCTV type
Focal Length
1.8-3.0 mm
Resolution
12 (4K) Megapixels
IR Corrected
Yes
FOV (HxV)
120x104 to 92x76 Degrees
f/#
f/1.8
Image Circle
7.4 mm
Largest Sensor Format
1/2.3 Inch
Minimum Object Distance
0.5 m
Lens Length (from mount)
50 mm
Total Track Length (from sensor)
62.5 mm
Back Focal Length
7.5 mm
Optimum Cover Glass + IR Filter Thickness
2 mm
Weight
66 grams
Carton Quantity
20
Notes
FOV on 16x9 1/2.3" chip, BFL +/-0.7mm depending on focal distance
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions