??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
ML410P R5
Description
4-10mm, 4k 12mpx, Day/Night, P-iris, 1/1.7" format, motorized zoom & focus, PI motor stops, C mount lens
Fixed Focal Length
No
Varifocal
Yes
Linear Optical Technology®
No
Mount Type
C
Mount Slip Ring
Yes
Iris Type
Precise Iris
Iris Connector
CCTV type
IR Cut Switch
No
Zoom Motor
Yes
Focus Motor
Yes
PI Limits
Yes
Focal Length
4-10 mm
Resolution
12 (4K) Megapixels
IR Corrected
Yes
FOV (HxV)
112x81 to 44x33 Degrees
f/#
f/1.4
Image Circle
9.4 mm
Largest Sensor Format
1/1.7 Inch
Minimum Object Distance
0.5 m
Lens Length (from mount)
51.5 mm
Total Track Length (from sensor)
64 mm
Back Focal Length
7.1 mm
Optimum Cover Glass + IR Filter Thickness
0.5 mm
Weight
80 grams
Carton Quantity
25
Use with Motor Controller
MCR500
Notes
Special order
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions