Catalog navigation
CAD model selection
Part Number
TL936P R6 CS
Description
9-36mm, 5+mpx, Day/Night, 1/2.3", P-iris, motorized zoom & focus, IR cut, PI motor stops, CS mount telephoto lens
Fixed Focal Length
No
Varifocal
Yes
Linear Optical Technology®
No
Mount Type
CS
Mount Slip Ring
Yes
Iris Type
Precise Iris
Iris Connector
Molex connector
IR Cut Switch
Yes
Zoom Motor
Yes
Focus Motor
Yes
PI Limits
Yes
Focal Length
9-36 mm
Resolution
12 (4K) Megapixels
IR Corrected
Yes
FOV (HxV)
39x19 to 10.0x5.0 Degrees
f/#
f/1.5
Image Circle
8.3 mm
Largest Sensor Format
1/2.3 INCH
Minimum Object Distance
2.5 m
Lens Length (from mount)
49 mm
Total Track Length (from sensor)
61.5 mm
Back Focal Length
8.7 mm
Optimum Cover Glass + IR Filter Thickness
2 mm
Weight
68
grams
Carton Quantity
25
Use with Motor Controller
MCR600
Download CAD models
Previews
Embedded user actions