??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
SL1250A
Description
12-50mm, 4k 12mpx, Day/Night, DC auto iris, 1/1.7" format CS mount telephoto lens
Fixed Focal Length
No
Varifocal
Yes
Linear Optical Technology®
No
Mount Type
CS
Mount Slip Ring
Yes
Iris Type
DC Auto Iris
Iris Connector
CCTV type
IR Cut Switch
No
Zoom Motor
No
Focus Motor
No
PI Limits
No
Focal Length
12-50 mm
Resolution
12 (4K) Megapixels
IR Corrected
Yes
FOV (HxV)
36x26 to 8.6x6.5 Degrees
f/#
F/1.8
Image Circle
9.4 mm
Largest Sensor Format
1/1.7 Inch
Minimum Object Distance
2 m
Lens Length (from mount)
52 mm
Total Track Length (from sensor)
64.5 mm
Back Focal Length
7.9 mm
Optimum Cover Glass + IR Filter Thickness
0.5 mm
Weight
70 grams
Carton Quantity
20
Use with Motor Controller
N/A
Notes
No
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions