??
CAD模型选择
HELP_VARIABLE
Part Number
ML410M
Description
4-10mm, 4k 12mpx, Day/Night, Manual iris, 1/1.7" format C mount lens
Fixed Focal Length
No
Varifocal
Yes
Linear Optical Technology®
No
Mount Type
C
Mount Slip Ring
Yes
Iris Type
Manual Iris
Iris Connector
None
IR Cut Switch
No
Zoom Motor
No
Focus Motor
No
PI Limits
No
Focal Length
4-10 mm
Resolution
12 (4K) Megapixels
IR Corrected
Yes
FOV (HxV)
112x81 to 44x33 Degrees
f/#
f/1.4
Image Circle
9.4 mm
Largest Sensor Format
1/1.7 Inch
Minimum Object Distance
0.5 m
Lens Length (from mount)
46.5 mm
Total Track Length (from sensor)
64 mm
Back Focal Length
7.1 mm
Optimum Cover Glass + IR Filter Thickness
0.5 mm
Weight
67 grams
Carton Quantity
20
Use with Motor Controller
N/A
Notes
No
下载CAD模型
预览
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.
Embedded user actions