??
CAD-Modellauswahl
HELP_VARIABLE
Part Number
ML610M
Description
6-10mm, 4k 12mpx, Day/Night, manual iris, 2/3" format C mount lens
Fixed Focal Length
No
Varifocal
Yes
Linear Optical Technology®
No
Mount Type
C
Mount Slip Ring
Yes
Iris Type
Manual Iris
Iris Connector
None
Focal Length
6-10 mm
Resolution
12 (4K) Megapixels
IR Corrected
Yes
FOV (HxV)
112x81 to 44x33 Degrees
f/#
f/1.6
Image Circle
11 mm
Largest Sensor Format
1/1.7 Inch
Minimum Object Distance
0.5 m
Lens Length (from mount)
46.5 mm
Total Track Length (from sensor)
64 mm
Back Focal Length
7.1 mm
Optimum Cover Glass + IR Filter Thickness
0.5 mm
Weight
70 grams
Carton Quantity
20
Use with Motor Controller
N/A
CAD-Modelle herunterladen
Voransichten
Embedded user actions