??
Choix du modèle CAO
HELP_VARIABLE
Part Number
Description
Fixed Focal Length
No
Varifocal
Yes
Linear Optical Technology®
No
Mount Type
Mount Slip Ring
Iris Type
Iris Connector
IR Cut Switch
Zoom Motor
Focus Motor
PI Limits
Focal Length
4-10 mm
Resolution
12 (4K) Megapixels
IR Corrected
Yes
FOV (HxV)
112x81 to 44x33 Degrees
f/#
f/1.4
Image Circle
9.4 mm
Largest Sensor Format
1/1.7 Inch
Minimum Object Distance
0.5 m
Lens Length (from mount)
mm
Total Track Length (from sensor)
64 mm
Back Focal Length
mm
Optimum Cover Glass + IR Filter Thickness
0.5 mm
Weight
grams
Carton Quantity
Use with Motor Controller
Notes
Modèles CAO générés
Aperçus 3D
Embedded user actions