??
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Part Number
Description
Fixed Focal Length
No
Varifocal
Yes
Linear Optical Technology®
No
Mount Type
CS
Mount Slip Ring
Yes
Iris Type
Iris Connector
IR Cut Switch
Zoom Motor
Focus Motor
PI Limits
Focal Length
4-10 mm
Resolution
12 (4K) Megapixels
IR Corrected
Yes
FOV (HxV)
112x81 to 44x33 Degrees
f/#
f/1.4
Image Circle
9.4 mm
Largest Sensor Format
1/1.7 Inch
Minimum Object Distance
0.5 m
Lens Length (from mount)
51.5 mm
Total Track Length (from sensor)
64 mm
Back Focal Length
7.1 mm
Optimum Cover Glass + IR Filter Thickness
0.5 mm
Weight
grams
Carton Quantity
Use with Motor Controller
Notes
No
Descarga de modelos CAD
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions