??
Výběr CAD modelu
HELP_VARIABLE
Part Number
Description
Fixed Focal Length
No
Varifocal
Yes
Linear Optical Technology®
No
Mount Type
C
Mount Slip Ring
Yes
Iris Type
Iris Connector
IR Cut Switch
Zoom Motor
Focus Motor
PI Limits
Focal Length
4-10 mm
Resolution
12 (4K) Megapixels
IR Corrected
Yes
FOV (HxV)
112x81 to 44x33 Degrees
f/#
f/1.4
Image Circle
9.4 mm
Largest Sensor Format
1/1.7 Inch
Minimum Object Distance
0.5 m
Lens Length (from mount)
mm
Total Track Length (from sensor)
64 mm
Back Focal Length
7.1 mm
Optimum Cover Glass + IR Filter Thickness
0.5 mm
Weight
grams
Carton Quantity
Use with Motor Controller
Notes
Stáhnout CAD model
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions