??
CAD model selection
HELP_VARIABLE
Part Number
Description
2.3mm ultra wide, no distortion, 5+ MPX, Day/Night, 1/1.8" format, Fixed iris, C mount + M12 mount
Fixed Focal Length
Yes
Varifocal
No
Linear Optical Technology®
Yes
Mount Type
Mount Slip Ring
No
Iris Type
Fixed
Iris Connector
None
Focal Length
2.3 mm
Resolution
12 (4K) Megapixels
IR Corrected
Yes
FOV (HxV)
120x87 Degrees
f/#
f/2.2
Image Circle
9.0 mm
Largest Sensor Format
1/1.8 Inch
Minimum Object Distance
0.5 m
Lens Length (from mount)
50 mm
Total Track Length (from sensor)
62.5 mm
Back Focal Length
5 mm
Optimum Cover Glass + IR Filter Thickness
2 mm
Carton Quantity
1
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions