??
Výběr CAD modelu
HELP_VARIABLE
Part Number
Description
Fixed Focal Length
No
Varifocal
Yes
Linear Optical Technology®
Yes
Mount Type
C
Mount Slip Ring
Iris Type
Iris Connector
None
Focal Length
1.8-3.0 mm
Resolution
12 (4K) Megapixels
IR Corrected
Yes
FOV (HxV)
120x104 to 92x76 Degrees
f/#
f/1.8
Image Circle
7.4 mm
Largest Sensor Format
1/2.3 Inch
Minimum Object Distance
0.5 m
Lens Length (from mount)
45 mm
Total Track Length (from sensor)
62.5 mm
Back Focal Length
7.5 mm
Optimum Cover Glass + IR Filter Thickness
2 mm
Weight
grams
Carton Quantity
1
Notes
Stáhnout CAD model
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions