??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
SY125A
Description
1.3mm ultra wide, low distortion, 5 MPX, Day only lens, 1/2.5” format; DC Auto-iris, CS mount
Fixed Focal Length
Yes
Varifocal
No
Linear Optical Technology®
Yes
Mount Type
CS
Iris Type
DC Auto Iris
Iris Connector
CCTV type
Focal Length
1.3 mm
Resolution
5 Megapixels
IR Corrected
No
FOV (HxV)
135x119 Degrees
f/#
f/1.8
Image Circle
6.9 mm
Largest Sensor Format
1/2.5 Inch
Minimum Object Distance
0.1 m
Lens Length (from mount)
60 mm
Total Track Length (from sensor)
72.5 mm
Back Focal Length
6.4 mm
Optimum Cover Glass + IR Filter Thickness
2 mm
Weight
117
grams
Carton Quantity
20
Notes
BFL +/-1.5mm depending on focal distance
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions