??
CAD模型选择
HELP_VARIABLE
Part Number
MY110M
Description
1.7mm ultra wide, low distortion, 3+ MPX, Day/Night, 1/2.5” format, Manual iris, C mount
Fixed Focal Length
Yes
Varifocal
No
Linear Optical Technology®
Yes
Mount Type
C
Mount Slip Ring
No
Iris Type
Manual Iris
Iris Connector
None
Focal Length
1.7 mm
Resolution
3 Megapixels
IR Corrected
Yes
FOV (HxV)
120x104 Degrees
f/#
f/1.8
Image Circle
7.2 mm
Largest Sensor Format
1/2.5 Inch
Minimum Object Distance
0.1 m
Lens Length (from mount)
51 mm
Total Track Length (from sensor)
68.5 mm
Back Focal Length
8.5 mm
Optimum Cover Glass + IR Filter Thickness
2 mm
Weight
50 grams
Carton Quantity
20
Notes
BFL +/-1.5mm depending on focal distance
下载CAD模型
预览
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.
Embedded user actions